Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
210-S - Socket
Bill of material
210-8S STEEL NBR
CNSORDERNO
Order number
210-8S STEEL NBR
ASSYNO
Assy No.
CA82999
S
Application
R 1
MT
Material
STEEL
M
Mass
861 g
L
95.0 mm
D
ΦD
(55) mm
H
H (WAF)
WAF.41
T
Rc 1
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031